IESNA:LM-63-2002
[TEST]P948918
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27042
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3172.9 3972.7 4695.8 5255.5 5712 5970.2 6091.7 6135 6354.1 6823.1
7597.9 8576.4 9539.5 10308.7 10981.5 11595.7 11983.7 12082.9 11844.2 11239.7
10019.7 7910.5 6530 5469.1 4331.5 3047.2 2003.1 1404.3 1095.8 946.4
858.5 721.7 611.4 212.2 103.3 16.8 0
3172.9 4000.6 4730.7 5300.2 5719 6002.3 6147.5 6188 6369.5 6792.4
7508.5 8467.5 9412.5 10208.2 10888 11502.2 11962.8 12128.9 11976.8 11464.5
10445.5 8496.8 6793.8 5705 4581.3 3322.2 2184.6 1474.1 1130.7 979.9
866.9 732.8 617 262.4 110.3 20.9 0
3172.9 3965.7 4681.8 5256.9 5705 6030.3 6210.3 6287.1 6429.5 6809.2
7419.2 8270.7 9178 9977.8 10624.1 11140.6 11625 11860.9 11800.9 11391.9
10572.5 9233.8 7360.5 6054 4938.7 3718.7 2483.3 1649.9 1220 1013.4
894.8 778.9 667.2 509.5 259.6 30.7 0
3172.9 3965.7 4660.9 5234.6 5713.4 6080.5 6326.2 6454.6 6588.6 6881.8
7335.4 7995.7 8780.2 9532.6 10138.4 10635.3 11052.7 11390.5 11481.2 11347.2
10854.5 9940.2 8655.9 7135.8 5705 4433.4 3100.3 1985 1354 1030.2
889.2 771.9 658.9 524.9 368.5 143.8 0
3172.9 3848.5 4522.7 5111.8 5617.1 6063.8 6419.7 6655.6 6806.4 7038.1
7415 7899.4 8526.1 9164 9737.8 10231.9 10633.9 10991.3 11245.3 11313.7
11178.3 10762.3 9955.5 8735.5 7310.3 5854.4 4362.2 2875.5 1806.3 1211.6
924.1 820.8 713.3 544.4 367.1 114.5 0
3172.9 3787.1 4395.7 4969.4 5499.8 5991.2 6437.9 6791 7031.1 7255.9
7537.8 7942.6 8411.7 8968.6 9529.8 10088.1 10562.7 10934 11214.6 11446.3
11626.4 11566.4 11313.7 10740 9748.9 8464.7 6813.4 5224.8 3513.5 2169.2
1407.1 961.8 696.6 421.6 212.2 55.8 0
3172.9 3669.8 4198.8 4739.1 5263.9 5779 6275.9 6718.4 7085.6 7380.1
7678.8 8005.5 8364.2 8810.9 9323.2 9903.9 10501.3 11077.8 11588.7 12038.2
12447.2 12896.7 13099.1 13224.7 13196.8 12627.3 11539.9 9807.6 7515.5 5090.8
2938.4 1525.7 778.9 449.5 219.2 75.4 0
3172.9 3580.5 4004.8 4468.3 4948.4 5402.1 5889.3 6362.5 6817.5 7219.6
7621.6 7994.3 8332.1 8696.4 9078.9 9489.3 9965.3 10504.1 11093.2 11718.5
12401.1 13381 14172.5 14655.5 15205.5 15603.3 15654.9 15120.3 13730 11479.8
8364.2 5397.9 2751.3 1122.3 400.6 78.2 0
3172.9 3419.9 3718.7 4064.8 4444.5 4846.5 5255.5 5660.3 6061 6472.8
6904.1 7303.3 7737.4 8191.1 8662.9 9136.1 9661 10250 10901.9 11640.4
12503 13811 15109.2 15998.3 17133.2 18469.1 19898.5 20851.9 20648.1 18728.7
14776.9 9580 4063.4 1240.9 390.9 81 0
3172.9 3392 3689.3 4007.6 4366.4 4746 5134.1 5520.8 5903.2 6291.3
6673.8 7070.2 7489 7942.6 8411.7 8898.8 9440.4 10039.3 10709.3 11472.9
12334.1 13718.8 15026.8 15990 17203 18658.9 20219.5 21213.4 21025 18984.2
14689 8982.6 3442.3 950.6 307.1 69.8 0
3172.9 3285.9 3439.5 3646.1 3895.9 4168.1 4443.1 4732.1 5030.8 5332.3
5636.6 5950.7 6267.6 6602.6 6962.7 7343.8 7762.6 8237.2 8809.5 9462.8
10258.4 11523.1 12482.1 13428.5 14582.9 15971.8 17275.6 17840.9 17250.5 14998.9
11072.2 6162.9 1777 372.7 124.2 27.9 0
3172.9 3207.8 3294.3 3418.5 3590.2 3775.9 3978.3 4186.3 4397.1 4621.8
4841 5051.7 5269.5 5485.9 5714.8 5956.3 6210.3 6518.8 6876.2 7339.6
8009.6 8841.6 9408.3 10042.1 10800 11626.4 12190.3 11993.5 11008 9159.9
6615.1 3385 1104.2 329.4 113.1 26.5 0
3172.9 3138 3150.5 3207.8 3301.3 3397.6 3524.6 3650.3 3774.5 3904.3
4017.4 4119.3 4204.4 4282.6 4337 4371.9 4406.8 4430.6 4469.7 4560.4
4778.1 4906.6 4930.3 4977.8 5051.7 5118.7 4935.9 4356.6 3530.2 2615.9
1778.4 1007.8 505.3 213.6 103.3 36.3 0
3172.9 2991.4 2883.9 2828.1 2822.5 2844.8 2882.5 2924.4 2953.7 2971.9
2970.5 2935.6 2881.1 2804.4 2702.5 2578.2 2428.9 2273.9 2131.5 1998.9
1862.1 1740.7 1638.8 1555 1482.4 1408.5 1316.3 1192.1 1020.4 790.1
575.1 423 293.1 188.4 107.5 30.7 0
3172.9 2856 2659.2 2572.6 2551.7 2569.8 2608.9 2650.8 2671.7 2666.2
2636.8 2585.2 2509.8 2416.3 2307.4 2195.7 2079.9 1964 1849.6 1723.9
1596.9 1482.4 1398.7 1348.4 1328.9 1331.7 1328.9 1289.8 1193.5 1033
785.9 541.6 379.7 249.9 124.2 27.9 0
3172.9 2749.9 2512.6 2419.1 2423.3 2476.3 2534.9 2572.6 2575.4 2550.3
2501.4 2431.6 2349.3 2254.4 2153.9 2054.8 1950.1 1839.8 1726.7 1622
1542.5 1474.1 1428 1398.7 1373.6 1344.2 1298.2 1250.7 1192.1 1098.6
956.2 751 492.8 272.2 129.8 27.9 0
3172.9 2648 2403.7 2340.9 2380 2452.6 2509.8 2537.7 2526.6 2483.3
2416.3 2336.7 2244.6 2153.9 2057.5 1964 1899.8 1823 1726.7 1649.9
1598.3 1529.9 1422.4 1337.3 1281.4 1227 1171.2 1115.3 1065.1 1019
964.6 876.6 717.5 550 322.5 78.2 0
3172.9 2590.8 2346.5 2311.6 2378.6 2448.4 2505.6 2522.4 2495.9 2427.5
2345.1 2251.6 2151.1 2061.7 1985 1941.7 1890 1837 1785.3 1670.9
1569 1488 1407.1 1331.7 1253.5 1185.1 1118.1 1056.7 992.5 918.5
845.9 780.3 684 590.5 413.2 160.5 0
3172.9 2541.9 2310.2 2306 2380 2447 2497.3 2502.8 2462.4 2388.4
2294.8 2191.6 2099.4 2014.3 1957 1908.2 1845.4 1760.2 1684.8 1594.1
1524.3 1446.1 1369.4 1299.6 1240.9 1180.9 1116.7 1051.1 974.3 889.2
795.7 713.3 607.2 459.2 304.3 127 0
3172.9 2514 2292.1 2304.6 2385.6 2451.2 2495.9 2487.5 2435.8 2347.9
2239 2137.1 2050.6 1985 1954.3 1880.3 1765.8 1633.2 1580.2 1535.5
1455.9 1394.5 1341.5 1263.3 1204.7 1158.6 1098.6 1027.4 942.2 848.7
746.8 702.1 604.4 395 287.6 175.9 0
3172.9 2508.4 2280.9 2306 2387 2454 2494.5 2483.3 2420.5 2321.4
2211.1 2110.6 2025.4 1985 1937.5 1844 1676.5 1566.2 1538.3 1483.8
1414 1338.7 1267.5 1213 1179.5 1150.2 1095.8 1028.8 947.8 854.3
755.2 780.3 622.6 416 316.9 117.3 0
3172.9 2508.4 2279.5 2310.2 2388.4 2455.4 2493.1 2487.5 2426.1 2322.8
2211.1 2109.2 2024 1986.4 1933.3 1838.4 1663.9 1567.6 1545.3 1482.4
1409.9 1327.5 1268.9 1196.3 1186.5 1150.2 1094.4 1028.8 953.4 852.9
758 769.1 534.6 429.9 312.7 113.1 0
